DA1459x SDK Known Limitations
Known limitations summary
Index |
Description |
Appeared |
Status |
|---|---|---|---|
Peripheral device disconnects when performing parameter |
10.1.2.86 |
Open |
|
Hogp device requests to pair again with iPhone 6s |
10.1.2.86 |
Open |
|
Cscp collector crashes during sending notifications and |
10.1.2.86 |
Fixed |
|
Cscp collector crashes during sending notifications and |
10.1.2.86 |
Open |
|
RSSI reading in LP mode have 2dB error |
10.1.2.86 |
Open |
|
eFlash read error in Cli_Programmer Tool |
10.1.2.86 |
Fixed |
|
Xtal 32kHz may fail to start up at low temperature |
10.1.2.86 |
Fixed |
|
Read BD address from CS not working |
10.1.2.86 |
Fixed |
|
Transmit power levels in the SDK are not on par with the |
10.1.2.86 |
Fixed |
|
Configuration Script is overwritten with new firmware |
10.1.2.86 |
Fixed |
|
Compiler error when SDADC is used without DMA |
10.1.2.86 |
Fixed |
|
Asymmetric SUOTA application does not support GAP |
10.1.6.108 |
Open |
|
Sometimes SUOTA requests a new passkey after one or more |
10.1.6.108 |
Open |
|
Update asymmetric SUOTA when application software |
10.1.6.108 |
Open |
|
Update both asymmetric SUOTA and application software |
10.1.6.108 |
Open |
|
Python script ‘program_nvparam’ returns with error |
10.1.2.86 |
Open |
|
Revision History |
10.1.2.86 |
Open |