1. Abstract
This guide is intended to assist users in setting up the hardware development environment, installing the necessary software components, and run a sample application (BLE and non BLE) on the DA14533 DEVKIT-P platform.
The following table highlights the key differences among the various devices in the DA1453x series:
Features
DA14531-00
DA14531-01
DA14530
DA14535
DA14533
RAM
48 kB
48 kB
48 kB
64 kB
64 kB
OTP
32 kB
32 kB
32 kB
12 kB
12 kB
ROM
144 kB
144 kB
144 kB
160 kB
160 kB
Processor
16 MHz
32-bit Arm®
Cortex-M0+
16 MHz
32-bit Arm®
Cortex-M0+
16 MHz
32-bit Arm®
Cortex-M0+
16 MHz
32-bit Arm®
Cortex-M0+
16 MHz
32-bit Arm®
Cortex-M0+
GPIOs
6 (WLCSP17)
12 (FCGQFN24)
6 (WLCSP17)
12 (FCGQFN24)
12
12
9
Bluetooth version
5.1
5.1
5.1
5.3
5.3
DCDC converter
YES
YES
NO
YES
YES
BLE firmware include L2CAP
YES
YES
YES
YES
YES
LE Central support
YES
NO
Yes
YES
YES
LE Observer support
YES
NO
Yes
YES
YES
Support the LL Privacy feature
(privacy on the controller side)
YES
YES
NO
YES
YES
Compatible with SDK 6.0.10 or lower
NO
NO
NO
NO
NO
Compatible with SDK 6.0.12/14/16
YES
NO
NO
NO
NO
Compatible with SDK 6.0.18
YES
YES
YES
NO
NO
Compatible with SDK 6.0.22 or higher
YES
YES
YES
YES
YES