SDK10.2 Known Limitations

Known limitations summary

Index

Description

Appeared

Status

892

UART missing interrupt

10.2.4.44

Open

970

SPI with DMA cannot be used Rx/Tx FIFO

10.2.4.44

Open

978

USB with DMA can lead to deadlock or reboot

10.2.4.44

Open

991

hw_qspi_set_tCEM incorrect parameters handling

10.2.4.44

Open

1137

QSPI reset device triggers assertion

10.2.4.44

Open

1169

Background flash operation blocking program execution

10.2.4.44

Open