SDK6 Known Limitations

Known limitations summary

Index

Description

Appeared

Status

200

UART with DMA flow control

6.0.8.509

Open

492

Improve error handling in case of AES issue

6.0.14.1114

Open

545

UART ROM driver: Not all baud rates are supported by the
stack

6.0.14.1114

Open

670

Random number generator incorrectly seeded

6.0.14.1114

Open

672

DA14531 Temperature sensor driver in SDK

6.0.14.1114

Open

678

DA14531 prod_test otp_write function issue

6.0.14.1114

Open

682

DA14531 Trim value issue when waking up from hibernation
with no ram retained

6.0.14.1114

Fixed

683

ADC interrupted with BLE activity

6.0.14.1114

Open

685

DA14585 Secondary Booter - Booting encrypted image
bigger than 80KB

6.0.14.1114

Fixed

686

DA14531 IAR Example : Some missing configuration

6.0.14.1114

Open

688

SMP timeout caused by encryption request during SMP
session

6.0.14.1114

Open

690

Always passing ATT_ERR_APP_ERROR in
custs1_value_req_rsp_handler()

6.0.14.1114

Open

692

High temperature and RCX

6.0.14.1114

Open

693

PDM support

6.0.14.1114

Open

695

GLPS minor improvement

6.0.14.1114

Open

699

Single precision floating point conversion

6.0.14.1114

Open

701

Weight Scale Service : Missing app-callback
communication

6.0.14.1114

Open

706

DA14585/DA14586 Crystal trimming lost after sleep

6.0.12.1020

Fixed

707

Coexistence driver limits the pins for BLE_EIP from P00
up to P07

6.0.14.1114

Open

708

DA14531 ROM booter Limitations

6.0.14.1114

Open

709

I2C asynchronous slave reception

6.0.14.1114

Open

748

HTPT Indication Problem

6.0.14.1114

Open

753

DA1453x bootROM boot specific configuration Limitation

6.0.14.1114

Open

755

Error in unused defines

6.0.14.1114

Open

765

Default system rand() function is not NIST compliant

6.0.14.1114

Open

766

HCI ACL fragmentation does not work correctly

6.0.14.1114

Open

770

Static Random BD Address calculation issue

6.0.14.1114

Open

780

DA14531 Further secondary bootloader optimization for
large image files

6.0.14.1114

Open

787

DA145x App_Easy_timer problem during long sleep time

6.0.16.1144

Open